Use default parameters for the drive type (P-AXIS-00746)
P-AXIS-00746 | Use of default parameters for the drive type | |
Description | By default the drive objects for moving to fixed stop are preconfigured for each drive type when the controller starts and this overwrites any assignment made in the default axis parameter list. All parameters required to change the drive objects are affected by pre-initialisation, i.e. the parameters assigned in the structure antr.fixed_stop.drive_ident[i].*. However, it a parameterisation is used from the default list, this parameter can be set to the value 0. In this case, no default initialisation of the drive object takes place. | |
Parameter | antr.fixed_stop.drive_ident[i].default | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | 1 | |
Drive types | SERCOS, CANopen | |
Remarks | This parameter is replaced by P-AXIS-00821(as of Build V3.1.3080.11). |