Position lag limit for detection (P-AXIS-00712)
P-AXIS-00712  | Position lag limit to detect the fixed stop  | |
Description  | This parameter defines this limit for the position lag for the “Move to fixed stop” function after which an overshoot of the fixed stop is detected. Finally, the CNC stops the axis and discards the distance to go of the NC block.  | |
Parameter  | antr.fixed_stop.pos_lag_limit  | |
Data type  | UNS32  | |
Data range  | 0 = pos_lag_limit = MAX(UNS32)  | |
Axis types  | T, R  | |
Dimension  | T: 0.1µm  | R: 0.0001 °  | 
Default value  | 20000  | |
drive types.  | SERCOS, CANopen  | |
Remarks  | The measurement (G100, measurement type 7) with motion to a stop is also subject to the limit in the parameter P-AXIS-00331  | |