Limit for position lag (P-AXIS-00331)
P-AXIS-00331 | Limit for position lag during movement to a fixed stop | |
Description | This parameter specifies the limit for the position lag. After exceeding this limit, the fixed stop is detected and the measuring position is taken over. | |
Parameter | kenngr.fixed_stop_pos_lag_limit | |
Data type | UNS32 | |
Data range | 0 = fixed_stop_pos_lag_limit = MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: 0.1 µm | R: 0.0001° |
Default value | 0 | |
Drive types | Conventional, SERCOS, Terminal, Lightbus, Profidrive, CANopen | |
Remarks |
|