Minimum distance error (P-AXIS-00504)
P-AXIS-00504 | Minimum distance error | |
Description | The parameter defines the minimum distance error for distance control up to which the minimum acceleration (P-AXIS-00502) is used. | |
Parameter | kenngr.dist_ctrl[i].dist_error_a_min (where i=0) | |
Data type | UNS32 | |
Data range | 0 = P-AXIS-00504 < MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 1000 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.dist_error_a_min continues to be available. |