Minimum acceleration (P-AXIS-00502)
P-AXIS-00502 | Minimum acceleration | |
Description | The parameter defines the minimum acceleration of distance control. | |
Parameter | kenngr.dist_ctrl[i].a_min (where i=0) | |
Data type | UNS32 | |
Data range | 1 ... MAX (UNS32) | |
Axis types | T, R | |
Dimension | T: mm/s² | R: mm/s² |
Default value | 500 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.a_min continues to be available. |
![]() | The maximum acceleration of distance control is defined in parameter P-AXIS-00416 . |