Maximum acceleration (P-AXIS-00416)
P-AXIS-00416 | Maximum acceleration | |
Description | The parameter defines the maximum acceleration at which a position offset is executed. Correction of the distance is limited dynamically with respect to maximum acceleration to limit the resulting excitation. If no acceleration is specified, the maximum axis acceleration is used automatically (see P-AXIS-00008). | |
Parameter | kenngr.dist_ctrl[i].a_max (where i=0) | |
Data type | SGN32 | |
Data range | 0 = a_max < MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: 1 mm/s² | R: 1°/s² |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | When this parameter is 0, the maximum axis acceleration P-AXIS-00008 is used.
Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.a_max continues to be available. |