Tolerance window for control deviation after WAIT command (P-AXIS-00868)
P-AXIS-00868 | Tolerance window in which the control deviation must be in order to fulfil the waiting condition. | |
Description | When the NC command “WAIT” is executed, the system waits until the control deviation of distance control lies within a defined time window (P-AXIS-00869) for a specified period of time. Only then is the next NC command executed. The parameter defines the tolerance window of the control deviation to fulfil the waiting condition. | |
Parameter | kenngr.dist_ctrl[i].window | |
Data type | REAL64 | |
Axis types | T, R | |
Dimension | T: 0.1 µm | R: 0.1 µm |
Default value | 1000 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of V3.1.3136.0 The maximum waiting time is defined by P-AXIS-00870. | |