Maximum permissible output value (P-AXIS-00859)
P-AXIS-00859 | Maximum permissible output value | |
Description | This parameter defines the maximum permissible output value. If the value specified by the control unit exceeds the maximum value, the drive output value is corrected automatically to the maximum value. No error message is then output. If the parameter is greater than the maximum value of the specified data type defined in P-AXIS-00855, the warning ID 70383 is output and the value of the parameter is corrected. If P-AXIS-00860 is configured, P-AXIS-00860 must be smaller than this parameter. If this is not the case, the warning ID 70385 is output and the minimum and maximum values are exchanged. If this parameter is not configured, no limitation is executed. | |
Parameter | antr.plc_to_drive[i].max_limit | |
Data type | REAL64 | |
Data range | Dependent on P-AXIS-00855 and P-AXIS-00858 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 1.000000e+199 | |
Drive types | SERCOS, Profidrive, CANopen, Terminal | |
Remarks | Available as of Build V3.1.3081.21 or V3.1.3135.0 | |