Distance resolution of measurement system (numerator, P-AXIS-00234)
P-AXIS-00234 | Distance resolution of measurement (numerator) | |
Description | The distance resolution of the measuring system is entered in the dimension [increment/0.1 µm] for translatory axes or [increment/0.0001°] for rotary axes. The number of increments must be entered in 'getriebe[i].wegaufz' (numerator), the size of the motion path in [0.1µm] for translatory axes or in [0.0001°] for rotary axes in 'getriebe[i].wegaufn' (denominator). | |
Parameter | getriebe[i].wegaufz | |
Data type | UNS32 | |
Data range | 1 ≤ wegaufz ≤ MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: increments | R,S: increments |
Default value | 1 | |
Drive types | ---- | |
Remarks | These entries are not taken over when the axis parameter list is updated. A controller reboot is required to update. Note that when a distance resolution is greater than 1, the motion range is restricted to less than (-MAX(UNS32)… +MAX(UNS32)) [µm/10-³ °]. If wegaufz is 0, the CNC generates the warning 110386 and corrects the parameter to the value 1. If P-AXIS-00234/ P-AXIS-00233 are used, the parameters P-AXIS-00362 and P-AXIS-00363 must be set to 1. Recommendation: It is recommended to set the path resolution using the parameters P-AXIS-00362 and P-AXIS-00363 . For possible applications, see Settings of position scaling | |