Reduced maximum acceleration (P-AXIS-00545)
P-AXIS-00545 | Reduced maximum acceleration for manual operation without parallel interpolation | |
Description | The parameter defines the active acceleration for manual mode with an active PLC control signal via the control unit Activation of reduced manual mode acceleration (bahn_mc_control.reduced_acceleration). | |
Parameter | handbetrieb.hb.a_max_red | |
Data type | UNS32 | |
Data range | 0 < a_max_red = P-AXIS-00008 | |
Axis types | T, R | |
Dimension | T: mm/s² | R: °/s² |
Default value | 1000 | |
drive types. | ---- | |
Remarks |
| |