Ramp time during maximum acceleration (P-AXIS-00359)
P-AXIS-00359 | Ramp time during maximum acceleration for manual operation without parallel interpolation | |
Description | The parameter defines the ramp time in basic mode for manual operation mode. Value 0 means linear slope (default). | |
Parameter | handbetrieb.hb.tr | |
Data type | UNS32 | |
Data range | P-AXIS-00201 = tr = MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: µs | R: µs |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|