Acceleration during position correction (P-AXIS-00366)
P-AXIS-00366 | Acceleration during position correction | |
Description | The parameter defines the effective acceleration of manual operation mode during use in a position correction. | |
Parameter | handbetrieb.ipo.hb_a_max_track | |
Data type | UNS32 | |
Data range | 0 < hb_a_max_track = 100000000 (Presetting of maximum axis acceleration, plausibility limit, application-specific) | |
Axis types | T, R, S | |
Dimension | T: mm/s² | R,S: °/s² |
Default value | 0 | |
Drive types | ---- | |
Remarks | There is no limitation of the parameter values on the permissible maximum velocities P-AXIS-00212 and acceleration parameters P-AXIS-00008. |