Rapid mode velocity for jog mode (P-AXIS-00530)
P-AXIS-00530 | Rapid mode velocity for jog mode | |
Description | The parameter defines the rapid traverse velocity for jog mode. If this value is not set, the value of P-AXIS-00213 (hb.vb_max) is used. | |
Parameter | handbetrieb.jog.rapid_velocity | |
Data type | UNS32 | |
Data range | 0 = rapid_velocity = P-AXIS-00212 | |
Axis types | T, R | |
Dimension | T: µm/s | R: 0,001°/s |
Default value | 0 | |
Drive types | ---- | |
Remarks | As of V3.1.3050.03 When this parameter is 0, the value of P-AXIS-00213 (hb.vb_max) is used. |