Maximum velocity (P-AXIS-00213)
P-AXIS-00213 | Maximum velocity for manual operation without parallel interpolation | |
Description | The parameter defines the maximum velocity for manual operation mode. | |
Parameter | handbetrieb.hb.vb_max | |
Data type | UNS32 | |
Data range | 0 < vb_max = P-AXIS-00212 | |
Axis types | T, R | |
Dimension | T: µm/s | R: 0,001°/s |
Default value | 166666 | |
Drive types | ---- | |
Remarks |
|