Absolute negative ACS movement limit (P-AXIS-00492)
P-AXIS-00492 | Absolute negative ACS movement limit in manual mode | |
Description | The parameter defines the absolute negative ACS movement limit. | |
Parameter | handbetrieb.acs_limit_neg | |
Data type | REAL64 | |
Data range | P-AXIS-00177 = acs_limit_neg = P-AXIS-00178 | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 0 | |
Drive types | ---- | |
Remarks | If both parameters acs_limit_neg and acs_limit_pos are set to 0, the offset monitoring is inactive! As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |