Positive software limit switch (P-AXIS-00178)
P-AXIS-00178 | Positive software limit switch | |
Description | The parameter defines the possible traverse range in the positive direction (positive software limit switch position). The programmed command positions are always checked on 'kenngr.swe_pos', the actual positions on 'kenngr.swe_pos + kenngr.swe_toleranz'. | |
Parameter | kenngr.swe_pos | |
Data type | REAL64 | |
Data range | P-AXIS-00177 < swe_pos < MAX(SGN64-1023) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R,S: 0.0001 ° |
Default value | 100000000 | |
Drive types | ---- | |
Remarks | The value of the parameter is adopted on reset, mode change and axis replacement from the axis record. As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |