Absolute positive ACS movement limit (P-AXIS-00493)
P-AXIS-00493 | Absolute positive ACS movement limit in manual mode | |
Description | The parameter defines the absolute positive ACS movement limit. | |
Parameter | handbetrieb.acs_limit_pos | |
Data type | SGN32 | |
Data range | P-AXIS-00177 = acs_limit_pos = P-AXIS-00178 | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 0 | |
drive types. | ---- | |
Remarks | If both parameters acs_limit_neg and acs_limit_pos are set to 0, the offset monitoring is inactive! |