Relative positive offset limit (P-AXIS-00138)
P-AXIS-00138 | Relative positive offset limit in manual mode | |
Description | This parameter defines the relative positive offset limit. The relative negative offset limit is defined in P-AXIS-00137. | |
Parameter | handbetrieb.offsetgrenze_pos | |
Data type | SGN32 | |
Data range | 0 = offsetgrenze_pos = MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 1000000 | |
Drive types | ---- | |
Remarks | If the two relative offset limits
are assigned the value 0, offset monitoring is disabled. |