Relative negative offset limit (P-AXIS-00137)
P-AXIS-00137 | Relative negative offset limit in manual mode | |
Description | This parameter defines the relative negative offset limit. The relative positive offset limit is defined in P-AXIS-00138. | |
Parameter | handbetrieb.offsetgrenze_neg | |
Data type | SGN32 | |
Data range | MIN(SGN32) = offsetgrenze_neg = 0 | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | -1000000 | |
Drive types | ---- | |
Remarks | If the two relative offset limits
are assigned the value 0, offset monitoring is disabled. |