Value of data element after start-up of control (P-AXIS-00400)
P-AXIS-00400 | Value of data element after start-up of control | |
Description | This parameter defines the value of the cyclic telegram element after controller start-up. | |
Parameter | antr.function[i].startup_value | |
Data type | REAL64 | |
Data range | If P-AXIS-00399 =' SGN16': MIN(SGN16) = startup_value = MAX(SGN16)
If P-AXIS-00399 =' SGN32': MIN(SGN32) = startup_value = MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | This parameter is used only if P-AXIS-00397 has the vaue 'CYCLIC'. |