Limit speed of the acceleration curve (P-AXIS-00130)
P-AXIS-00130 | Limit speed of the acceleration curve | |
Description | The parameter defines the limit speed from which onwards the acceleration is specified in a polynomial or hyperbolic form (see P-AXIS-00202). | |
Parameter | getriebe[i].beschl_kennlinie.n_grenz | |
Data type | UNS32 | |
Data range | 0 < n_grenz = MAX(UNS32) | |
Axis types | S | |
Dimension |
| S: 10-³ °/s |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |