Deceleration for an emergency stop (P-AXIS-00003)
P-AXIS-00003 | Deceleration for an emergency stop | |
Description | The parameter defines the used deceleration for an emergency stop. If errors of error reaction class 4 occur, the NC decelerates at the rate for specific axes. The path then leaves the trajectory. | |
Parameter | getriebe[i].dynamik.a_emergency | |
Data type | UNS32 | |
Data range | 1 = a_emergency = 2*P-AXIS-00008 | |
Axis types | T, R, S | |
Dimension | T: mm/s² | R,S: °/s² |
Default value | 0 | |
drive types. | ---- | |
Remarks | When the parameter has the value 0, the value of P-AXIS-00008 (a_max) is used. | |