Acceleration at machining feed (P-AXIS-00001)
P-AXIS-00001 | Acceleration at machining feed (non-linear slope) | |
Description | The parameter represents the axis acceleration with increasing velocity. | |
Parameter | getriebe[i].slope_profil.a_beschl | |
Data type | UNS32 | |
Data range | 1 = a_beschl = P-AXIS-00008 | |
Axis types | T, R | |
Dimension | T: mm/s² | R,S: °/s² |
Default value | 1000 | |
Drive types | ---- | |
Remarks | The acceleration ramps can be changed in the NC program. The appropriate NC commands are described in [PROG//G130/G131] in greater detail. |