Deceleration at feedhold (P-AXIS-00024)
P-AXIS-00024 | Deceleration for feedhold (linear slope) | |
Description | When feedhold is active because of user reaction, measurement travel or homing, steeper ramps are often required than for positioning (G00) or workpiece machining (e.g. G01, G02, G03). The parameter defines the deceleration value for these cases. When the feed stop (e_feedhold) control unit is used, the value of this parameter is always used. If the entry is missing or assigned the value 0, the minimum of the values of P-AXIS-00005 (a_grenz_stufe_1 and P-AXIS-00006 (a_grenz_stufe_2) is used for deceleration. | |
Parameter | getriebe[i].lslope_profil.a_feedh | |
Data type | UNS32 | |
Data range | 0 = a_feedh = P-AXIS-00008 | |
Axis types | T, R | |
Dimension | T: mm/s² | R: °/s² |
Default value | 0 | |
Drive types | ---- | |
Remarks | P-AXIS-00024 is only used with feedhold if the parameter P-CHAN-00097 in the channel parameter list is assigned the value 1. If P-AXIS-00024 is assigned the value 0, the minimum of the values P-AXIS-00005 (a_grenz_stufe_1 and P-AXIS-00006 (a_grenz_stufe_2) is used. |