Deceleration of step 1 in rapid mode (P-AXIS-00280)
P-AXIS-00280 | Deceleration of step 1 in rapid mode (linear slope) | |
Description | The parameter becomes only active during the deceleration phase in G00. When initialisation takes place with value 0, the value of P-AXIS-00005 is automatically used. It is limited to the maximum acceleration P-AXIS-00008 (a_max). | |
Parameter | getriebe[i].lslope_profil.d_grenz_stufe_1 | |
Data type | UNS32 | |
Data range | 1 = d_grenz_stufe_1 = P-AXIS-00008 | |
Axis types | T, R, S (version-specific) | |
Dimension | T: mm/s² | R,S: °/s² |
Default value | 0 | |
Drive types | ---- | |
Remarks | For SAI during rapid traverse the deceleration of step 1 is also valid for step 2 (P-AXIS-00281)! When the parameter has the value 0, it is assigned the value of P-AXIS-00005 (a_grenz_stufe_1). |