Gear step number (P-AXIS-00135)
P-AXIS-00135 | Gear step number | |
Description | The gear step-specific machine data are identified with the help of the gear number. The first gear step (getriebe[0]) is automatically assigned gear step number 1, the other gear steps are set to 0 by default. | |
Parameter | getriebe[i].nummer | |
Data type | UNS16 | |
Data range | 1 = number < MAX(UNS16) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | ---- | |
Remarks | When the controller is started, the gear with the number P-AXIS-00079 is active. |