Default gear step number (P-AXIS-00079)
P-AXIS-00079 | Default gear step number | |
Description | This parameter defines the gear step number which is supposed to be active at the time of controller start-up. | |
Parameter | kenngr.getriebe_stufe | |
Data type | UNS16 | |
Data range | 1 = getriebe_stufe < MAX(UNS16) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | ---- | |
Remarks |
| |