Warning level for acceleration (P-AXIS-00441)
P-AXIS-00441 | Warning level for acceleration for dynamic monitoring | |
Description | This parameter specifies the amount by which the axis velocity command value may exceed the maximum permissible axis velocity (see P-AXIS-00008) before the dynamic monitor in the interpolator generates a warning. The default value of the parameter is 500 (50%), i.e. command velocities greater than 1.5 * P-AXIS-00008 generate a warning. | |
Parameter | kenngr.dyn_monitoring_a_warn | |
Data type | UNS32 | |
Data range | 0 = dyn_monitoring_a_warn = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: 0.1% | R,S: 0.1% |
Default value | 500 (50%) | |
Drive types | ---- | |
Remarks |
|