Upper limit of security zone 1 (P-AXIS-00085)
P-AXIS-00085 | Upper limit of security zone 1 | |
Description | This parameter defines the upper limit of security zone 1. The lower limit of the security zone must be smaller than the upper limit. This position is limited by the software limit switches (P-AXIS-00177 and P-AXIS-00178). | |
Parameter | kenngr.red_speed_zone_pos | |
Data type | REAL64 | |
Data range | P-AXIS-00177 < P-AXIS-00085 < P-AXIS-00178 | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 0 | |
Drive types | ---- | |
Remarks | As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |