Edge detection GantryOn-signal (P-AXIS-00261)
P-AXIS-00261 | Edge detection GantryOn signal | |
Description | This parameter activates edge detection for the HLI signal MCControlBoolUnit_GantryOn. Further information about MCControlBoolUnit_GantryOn is contained in [HLI]. When the parameter is assigned a value of 1, the gantry difference is only cleared independently of the set correction speed P-AXIS-00075 after a rising edge of the signal MCControlBoolUnit_GantryOn. Clearing the gantry difference after a CNC reset is also suppressed. | |
Parameter | kenngr.gantry_deskew_trigger | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | The functionality of this parameter is contained in P-AXIS-00704 . For this, P-AXIS-00704 (gantry_on_mode) must be set with EDGE_TRIGGERED. |