Velocity of correction (P-AXIS-00075)
P-AXIS-00075 | Velocity of correction for compensation of gantry difference | |
Description | The parameter defines the velocity at which the axis position of the slave axis is corrected until the distance between master and slave is less than P-AXIS-00073 . | |
Parameter | kenngr.gantry_vb_korr | |
Data type | UNS32 | |
Data range | 0 < gantry_vb_korr < P-AXIS-00212 | |
Axis types | T, R | |
Dimension | T: 1µm/s | R: 0.001°/s |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |