Static offset (P-AXIS-00073)
P-AXIS-00073 | Static offset between master and slave axis | |
Description | Static difference between the master and slave axes in the event of differences between the master and slave axes. The offset sign results from the calculation instruction: OFFSET = SLAVE – MASTER P-AXIS-00073 must be parameterised in the slave axis; the parameter has no effect in the master axis. | |
Parameter | kenngr.gantry_offset | |
Data type | SGN32 | |
Data range | MIN(SGN32) < gantry_offset < MAX(UNS3 | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |