Measurement with SERCOS drives (P-AXIS-00116)
P-AXIS-00116 | Measurement with SERCOS drives | |
Description | Measurement with SERCOS drives can be performed with two different methods. The flag defines the measurement signal to be read in via the SERCOS interface. | |
Parameter | kenngr.mess_signal_sercos | |
Data type | BOOLEAN | |
Data range | 0: Request from a measurement probe 1: Usage of measurement function supplied by the drive (SERCOS measurement) | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | For the measurement with SERCOS drives, the parameters P-AXIS-00060 or P-AXIS-00106 are also required. | |