SERCOS-status/control bit for measurement (P-AXIS-00060)
P-AXIS-00060 | SERCOS status/define control bit for measurement | ||||
Description | This entry defines the real time state/control bits used for probing. | ||||
Parameter | kenngr.echtzeit_bit_nr | ||||
Data type | UNS08 | ||||
Data range | 0 = echtzeit_bit_nr = 2 The real-time status and control bits are assigned according to the table below: | ||||
P-AXIS-00060 | Control bits | Status bits | |||
Measurement | measurement | Measuring probe | |||
0, no entry | 1 | 2 | |||
1 | 1 | 1 | 2 | ||
2 | 2 | 2 | 1 | ||
Axis types | T, R | ||||
Dimension | T: ---- | R: ---- | |||
Default value | 0 | ||||
Drive types | SERCOS | ||||
Remarks | It is recommended to set P-AXIS-00060 to either 1 or 2. The value 0 is only for backward compatibility with older version and requires additional settings (P-AXIS-00106). If P-AXIS-00060 is assigned 1 or 2, the entry in P-AXIS-00106 is not used. | ||||