Measurement travel offset for all measurement types (P-AXIS-00467)
P-AXIS-00467 | Measurement travel offset for all measurement types | |
Description | The measurement travel offset defines how much further the axis is allowed to move past the programmed target position if the probe was not yet actuated and the target point is already reached. The parameter is not effective in measurement type 3 (see P-CHAN-00057with optional continue to the target point! | |
Parameter | kenngr.probing_offset | |
Data type | UNS32 | |
Data range | 0 = probing_offset = MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: 0.1 µm | R: 0.0001° |
Default value | 0 | |
Drive types | ---- | |
Remarks | As of CNC Build V2.11.2010.09 P-AXIS-00467 replaces the parameter P-AXIS-00114. For compatibility reasons, the parameter continues to be available, but it should not be used in new applications because it only has an influence on measurement travels with measurement type 2 (see P-CHAN-00057). The function of P-AXIS-00467 is more extensive; it can be used for all measurement types P-CHAN-00057 with the exception of measurement type 3 (optional continue motion up to the target point). | |