Measurement travel offset for measurement type 2 (P-AXIS-00114)
P-AXIS-00114 | Measurement travel offset for measurement type 2 | |
Description | The measurement travel offset specifies how much further the axis is allowed to move past the programmed target position if the probe was not yet actuated up to the programmed point of time. | |
Parameter | kenngr.mess_offset | |
Data type | UNS32 | |
Data range | 0 = mess_offset = MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: 0.1 µm | R: 0.0001° |
Default value | 0 | |
Drive types | ---- | |
Remarks | As of CNC Build V2.11.2010.09 the parameter P-AXIS-00467 replaces the parameter P-AXIS-00114. For compatibility reasons, the parameter continues to be available, but it should not be used in new applications because it only has an influence on measurement travels with measurement type 2 (see P-CHAN-00057). The function of P-AXIS-00467 is more extensive; it can be used for all measurement types P-CHAN-00057 with the exception of measurement type 3 (optional continue motion up to the target point). | |