Velocity limit value (P-AXIS-00347)
P-AXIS-00347 | Velocity limit value during homing to a fixed stop | |
Description | This parameter specifies the residual velocity percentage for the detection of the reference position to a fixed stop. The velocity for homing is defined by | |
Parameter | kenngr.homing.torq_detect_velocity_limit | |
Data type | UNS16 | |
Data range | 0 = torq_detect_velocity_limit = 1000 | |
Axis types | T, R, S | |
Dimension | T: 0.1% | R,S: 0.1% |
Default value | 0 | |
Drive types | SERCOS, KUKA | |
Remarks |
| |