Velocity (P-AXIS-00333)
P-AXIS-00333 | Velocity during homing to a fixed stop | |
Description | This parameter specifies the velocity of the homing travel during the search for the fixed stop. | |
Parameter | getriebe[i].homing.torq_move_velocity | |
Data type | UNS32 | |
Data range | 1 = torq_move_velocity < P-AXIS-00212 | |
Axis types | T, R, S | |
Dimension | T: µm/s | R,S: 0.001°/s |
Default value | 0 | |
Drive types | SERCOS, KUKA | |
Remarks |
| |