Acceleration (P-AXIS-00334)
P-AXIS-00334 | Acceleration during homing to a fixed stop | |
Description | This parameter specifies the acceleration of the homing travel during the search for the fixed stop. | |
Parameter | getriebe[i].homing.torq_move_acceleration | |
Data type | UNS32 | |
Data range | 1 = torq_move_acceleration < P-AXIS-00008 | |
Axis types | T, R, S | |
Dimension | T: mm/s² | R,S: °/s² |
Default value | 0 | |
Drive types | SERCOS, KUKA | |
Remarks |
| |