Acceleration during homing (P-AXIS-00285)
P-AXIS-00285 | Acceleration during homing | |
Description | The parameter includes the axis acceleration during CNC-controlled homing procedure. If the parameter is unassigned, the values of the parameters P-AXIS-00005, P-AXIS-00006are adopted. | |
Parameter | getriebe[i].a_ref | |
Data type | UNS32 | |
Data range | 0 = a_ref = P-AXIS-00008 | |
Axis types | T, R | |
Dimension | T: mm/s² | R: °/s² |
Default value | 0 | |
Drive types | Simulation, Conventional, Terminal, Lightbus, Profidrive | |
Remarks | When the parameter has the value 0, it is assigned the minimum of the values of P-AXIS-00005 (a_grenz-stufe_1) and P-AXIS-00006 . | |