Slow velocity for exact detection of reference position (P-AXIS-00218)
P-AXIS-00218 | Slow velocity for exact detection of reference position | |
Description | Not only the traverse downwards of cam but also the traverse on cam with homing takes place at the velocity P-AXIS-00218. | |
Parameter | getriebe[i].vb_reflow | |
Data type | UNS32 | |
Data range | 1 = vb_reflow = P-AXIS-00219 | |
Axis types | T, R, S | |
Dimension | T: µm/s | R,S: 0.001°/s |
Default value | 16666 | |
drive types. | Simulation, Conventional, Terminal, Lightbus, Profidrive | |
Remarks |
| |