Fast velocity for detection of reference cam (P-AXIS-00219)
P-AXIS-00219 | Fast velocity for detection of reference cam | |
Description | At start of homing, if the axis is not on the cam, then travel on the cam takes place at the velocity defined in P-AXIS-00219. | |
Parameter | getriebe[i].vb_refmax | |
Data type | UNS32 | |
Data range | P-AXIS-00218 = vb_refmax = P-AXIS-00212 | |
Axis types | T, R, S | |
Dimension | T: µm/s | R,S: 0.001°/s |
Default value | 83333 | |
drive types. | Conventional, Terminal, Lightbus, Profidrive | |
Remarks |
| |