Use default parameterisation of drive objects (P-AXIS-00821)
P-AXIS-00821 | Use default parameterisation of drive objects | |
Description | By default, drive objects for moving to a fixed stop are preconfigured for each drive type at controller start-up and this overwrites any assignment made in the default axis parameter list. All parameters required to change drive objects are affected by pre-initialisation, i.e. those assigned in in the structure antr.fixed_stop.drive_ident[i].*. However, it a parameterisation is used from the default list, this parameter can be set to the value 0. In this case, no default initialisation of the drive object takes place. | |
Parameter | antr.fixed_stop.drive_ident[i].default_ident | |
Data type | SGN08 | |
Data range | 0/1 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | -1 | |
Drive types | Simulation, SERCOS, CANopen, Terminal | |
Remarks | This parameter replaces the previous parameter P-AXIS-00746. | |