Delay of display command values (P-AXIS-00813)
P-AXIS-00813 | Delay of display command values | |
Description | For SERCOS drives, the display value of the command position is delayed by the cycles set in P-AXIS-00191. This corresponds to the time after which the drive receives the signal. The display data therefore represent the command position of the drive. | |
Parameter | antr.sercos.delay_display_cmd_pos | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,: ---- |
Default value |
| |
Drive types | SERCOS | |
Remarks | Parameter available as of CNC Build V3.1.3080.3 and higher | |