Maximum number of table entries for cross compensation (P-COMP-00060)
| P-COMP-00060 | Maximum number of table entries for cross compensation | |
| Description | This cross compensation parameter (FCT-C5) saves the memory space required for a particular number of table entries. 
 The size of the actually used compensation table is defined by `last_index` (P-COMP-00004) and `last_index` must be smaller than `max_points`. | |
| Parameter | kw.crosscomp.max_points | |
| Data type | UNS32 | |
| Data range | 0 <= P-COMP-00060 | |
| Axis types | T, R, S | |
| Dimension | T: ---- | R,S: ---- | 
| Default value | 1001 | |
| Remarks | The parameter value can no longer be changed after start-up or after lists are reloaded. Otherwise error ID 110639 is output. 
 If P-COMP-00060 is not specified (or assigned the value 0), the default value is assigned to P-COMP-00060 for downward compatibility reasons. To avoid the default assignment, memory can be saved for an axis that does not use cross compensation by assigning the value 1 to P-COMP-00060. This parameter is available as of CNC Build V3.3079.06 | |