Last index of compensation value table (P-COMP-00004)
P-COMP-00004 | Last index of compensation value table | |
Description | This parameter determines the last valid index in the table of the master axis. The table always starts with index 0 | |
Parameter | kw.crosscomp.last_index | |
Data type | SGN32 | |
Data range | 0 = last_index < P-COMP-00060 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks | P-COMP-00060 is available as of Build V3.1.3079.06. The upper limit in previous CNC versions is 1000. |