VAL_ReadFrame

VAL_ReadFrame 1:

FUNCTION_BLOCK VAL_ReadFrame

This function block returns the value of the user frame associated to a bank of point.

Syntax

Definition:

FUNCTION_BLOCK VAL_ReadFrame
VAR_INPUT
    Execute       : BOOL := FALSE;
    UserDatabase  : BOOL := FALSE;
    BankID        : INT := -1;
END_VAR
VAR_OUTPUT
    Busy        : BOOL := FALSE;
    Done        : BOOL := FALSE;
    Error       : BOOL := FALSE;
    ErrorID     : UDINT := 0;
    FrameValue  : T_Trsf;
END_VAR
VAR_IN_OUT
    AxesGroup  : T_StaeubliRobot;
END_VAR

VAL_ReadFrame 2: Inputs

Name

Type

Description

Execute

BOOL

Rising edge triggers function execution

UserDatabase

BOOL

True= Data of the user database will be used

BankID

INT

Number of the bank for which coordinate system (frame) is returned.

VAL_ReadFrame 3: Outputs

Name

Type

Description

Busy

BOOL

Set when function block is executing. Reset when Done or Error is set

Done

BOOL

This output is set when function block has terminated with success

Error

BOOL

This output is set when function block has terminated with error

ErrorID

UDINT

Error code

FrameValue

T_Trsf

Coordinates of the requested user frame

VAL_ReadFrame 4:/VAL_ReadFrame 5: Inputs/Outputs

Name

Type

Description

AxesGroup

T_StaeubliRobot

Data block for a robot