2D-Kinematics Type 2 (P_2C2)

The 2D-Kinematics Type 2 (P_2C2) is configured as shown in the diagram above.
All motor axes are scaled in degrees; 0° is defined as shown in the diagram. The arrow indicates the positive direction.
Parameters for the Kinematics
Parameter | Description | Type | Unit |
---|---|---|---|
Inner arm length | Length between pivots of the inner arm |
| mm |
Outer arm length | Length between pivots of the outer arm |
| mm |
Displacement | Length between the center of the base plate and the virtual rotation axes of the inner arm |
| mm |
TCP link distance | Distance between pivots of the outer arm |
| mm |
Parameters for the Dynamic Model
Parameter | Description | Type | Unit |
---|---|---|---|
Inner arm mass | Total mass of the inner arm |
| kg |
Inner arm moment of inertia | Moment of inertia of the inner arm in relation to pivot point P1, which is linked with the motor. |
| kg mm^2 |
Outer arm mass | The mass of the external arms minus the mass of the joint can optionally be described as a separate parameter. |
| kg |
First link mass | Mass of the joint linking the inner and outer arm. Can be used if the mass of the joint is not already included in the outer and inner arms. |
| kg |
Second link mass | see First link mass |
| kg |
TCP mass | Mass of the TCP, including gripper plate and gripper. The payload is usually described with a separate parameter. |
| kg |
First drive torque OID | Object ID of the first drive torque (see Drive Torque) |
|
|
Second drive torque OID | Object ID of the second drive torque |
|
|
General Parameters for the Kinematics
General parameters that apply to any kinematics are described in the following sections:
For all kinematics with tool also applies:
Requirements
Development Environment | Target System | TwinCAT Function |
---|---|---|
TwinCAT V3.1.4018.26 | PC or CX (x86 or x64) | TF5111 TwinCAT 3 Kinematic Transformation (Level 2) |