Loops
The various types of loop are described below.
| 
 Code  | 
 Loop type  | 
 Aborting condition  | 
|---|---|---|
| 
 @131  | 
 while equal  | |
| 
 @132  | 
 while not equal  | |
| 
 @133  | 
 while greater  | |
| 
 @134  | 
 while greater or equal  | |
| 
 @135  | 
 while less  | |
| 
 @136  | 
 while less or equal  | |
| 
 @141  | 
 repeat until equal  | |
| 
 @142  | 
 repeat until not equal  | |
| 
 @143  | 
 repeat until greater  | |
| 
 @144  | 
 repeat until greater or equal  | |
| 
 @145  | 
 repeat until less  | |
| 
 @146  | 
 repeat until less or equal  | |
| 
 @151  | 
 
  | |
| 
 @161  | 
 
  | 
Loops can be nested.
While loops
| 
                 Command  | 
                 @13<n>  | 
                 where 1<= n <= 6  | 
| 
                 Parameter 1  | 
                 R<m>  | 
                 Comparison value  | 
| 
                 Parameter 2  | 
                 K or R<k>  | 
                 Comparison value  | 
| 
                 Parameter 3  | 
                 K  | 
                 Jump destination for the case that the condition is not met  | 
A while loop is executed for as long as the condition is satisfied. The test is made at the beginning of the loop. If the condition is not or no longer met, a jump to the specified line takes place (parameter 3).
At the end of the While loop an unconditional jump (@100) must be programmed. The target of this jump is the line number of the while loop.
The loop’s exit condition is specified with <n>.
Sample 1:
N100 R6=4
N200 @131 R6 K4 K600 (K600 is the target of the jump, when the condition is no longer satisfied)
N210 ...
N220 @100 K-200
N600 ...
N5000 M30 The loop (lines 200 to 220) is repeated for as long as R6 = 4. Once the condition is no longer satisfied, execution jumps to line 600.
Repeat loops
Command  | @14<n>  | where 1<= n <= 6  | 
Parameter 1  | R<m>  | Comparison value  | 
Parameter 2  | K or R<k>  | Comparison value  | 
Parameter 3  | K  | Jump destination at the start of the loop  | 
In a repeat loop, the interrogation takes place at the end of the loop. This means that the loop is executed at least once. The loop is only ended, to continue with the rest of the program, when the condition is satisfied.
Sample 2:
N200 ...
N210 ...
N300 @141 R6 K25 K-200 The loop is repeated until R6 = 25. The second constant in line 300 gives the jump target (the start of the loop).
For-To loops
| 
                 Command  | 
                 @151 <variable> <value> <constant>  | 
A for-to loop is a counting loop that is executed until the variable equals the value. The test is made at the beginning of the loop. If that condition is satisfied, execution jumps to the line specified by the constant.
The variable must be incremented (@620) at the end of the loop, and there must be an unconditional jump to the start of the loop.
Sample 3:
N190 R6=0
N200 @151 R6 K20 K400
N210 ...
N290 @620 R6 (increment R6)
N300 @100 K-200 For-Downto Loops
| 
 Command  | 
 @161 <variable> <value> <constant>  | 
A for-downto loop is a counting loop. The behaviour is similar to that of a for-to loop. The difference is merely that the variable is decremented (@621) by 1 at the end of the loop.