Jumps
|
Code |
Function |
|---|---|
|
Unconditional jump | |
|
Jump if unequal | |
|
Jump if equal | |
|
Jump if less or equal | |
|
Jump if less | |
|
Jump if greater or equal | |
|
Jump if greater | |
|
Case block |
Unconditional jump
|
Command |
@100 |
|
Parameter |
K or R |
The parameter describes the jump destination. This must have an indication of direction ('+' or '-').
Sample 1:
N10 ..
...
N120 @100 K-10 In this example, execution continues from line 10 after line 110 has been interpreted. The sign indicates the direction in which the line to be searched can be found.
Jump if unequal
|
Command |
@121 |
|
|
Parameter 1 |
R<n> |
Comparison value |
|
Parameter 2 |
K or R<m> |
Comparison value |
|
Parameter 3 |
K |
Jump destination with direction indication |
Sample 2:
N10 ..
...
R1=14
N120 @121 R1 K9 K-10
N130 ... Case block
|
Command |
@111 |
|
|
Parameter 1 |
R<n> |
Comparison value |
|
Parameter 2 |
K or R<m> |
First comparison value |
|
Parameter 3 |
K |
First jump destination |
|
Parameter 4 |
K or R<m> |
Second comparison value |
|
... |
|
|
Sample 3:
N100 R2=12 (R2=13) (R2=14)
N200 @111 R2 K12 K300
K13 K400
K14 K500
N300 R0=300
N310 @100 K5000
N400 R0=400
N410 @100 K5000
N500 R0=500
N510 @100 K5000
N5000 M30 A case block is made in line 200. If R2 = 12 a jump is made to line 300.
If R2 = 13, the jump destination is line 400. If R2 = 14, the jump destination is line 500.
In the event that none of the conditions is satisfied, execution simply continues with the next line (in this case, line 300).